IESNA:LM-63-2002
[TEST]P954711
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52830
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
7315.3 8265.2 9211.4 10012.1 10623.5 10994.7 11267.7 11551.6 11820.9 12130.2
12508.7 12916.4 13422.2 13975.4 14666.9 15653.2 17014.4 18855.9 21287.1 24398.8
28427.6 33257.2 37733.7 40332.2 39837.3 36023.1 28955.3 21006.8 13480.5 9582.6
6612.9 4145.3 2307.4 502.2 0 0 0
7315.3 8123.2 8982.1 9680.9 10201.3 10543.4 10780 11038.4 11311.4 11591.6
11944.6 12366.8 12858.1 13404 14059.1 14918 16071.7 17596.7 19547.4 22258.8
25792.7 29184.6 30847.9 30276.5 28271.1 24908.3 19609.3 13269.4 7166 4232.7
2332.9 1044.5 404 51 0 0 0
7315.3 8039.5 8705.5 9193.2 9560.8 9782.8 9939.3 10143.1 10321.4 10492.5
10732.7 11053 11431.5 11795.4 12184.8 12661.6 13222.1 13895.4 14721.5 15547.7
15798.8 14969 12869 10405.1 7661 5317.2 3755.9 2711.4 1903.4 1368.4
924.4 553.2 309.4 138.3 25.5 0 0
7315.3 7832.1 8327 8691 8902.1 9011.2 9087.7 9120.4 9098.6 9014.9
8891.1 8825.6 8752.8 8578.1 8196 7650.1 7082.3 6540.1 6074.2 5757.6
5597.5 5451.9 5251.7 4913.2 4654.8 4454.7 3836 3108.1 2052.6 1437.6
1026.3 713.3 473.1 203.8 29.1 0 0
7315.3 7624.6 7981.3 8250.6 8396.2 8432.6 8348.9 8123.2 7759.3 7286.1
6776.6 6365.4 6096.1 5932.3 5801.3 5608.4 5331.8 5066.1 4858.6 4749.5
4749.5 4778.6 4785.9 4756.7 4542 4068.9 3566.6 3231.8 2722.3 2187.3
1586.8 1040.9 567.8 222 14.6 0 0
7315.3 7457.2 7628.3 7824.8 7966.7 7952.2 7759.3 7384.4 6929.5 6503.7
6150.6 5899.5 5753.9 5644.8 5517.4 5320.9 5044.3 4709.4 4381.9 4123.5
3985.2 4003.4 4116.2 4192.6 4163.5 4036.1 3759.5 3311.9 2813.3 2343.8
1903.4 1495.8 1088.2 633.3 273 0 0
7315.3 7231.6 7286.1 7424.4 7577.3 7650.1 7537.3 7289.8 7013.2 6765.7
6514.6 6230.7 5935.9 5648.4 5368.2 5073.4 4749.5 4407.4 4083.4 3817.8
3581.2 3381 3210 3100.8 3068 3057.1 2998.9 2867.9 2642.2 2325.6
1794.2 1230.1 680.6 360.3 131 0 0
7315.3 7082.3 6947.7 6976.8 7198.8 7482.7 7704.7 7722.9 7566.4 7318.9
7031.4 6689.3 6292.6 5874 5477.3 5098.8 4738.5 4389.2 4076.2 3832.3
3654 3537.5 3442.9 3326.4 3148.1 2867.9 2576.7 2365.6 2176.4 1965.3
1688.7 1306.6 840.7 487.7 160.1 0 0
7315.3 6904 6591 6543.7 6762.1 7311.6 7901.2 8177.8 8094.1 7781.1
7406.3 7024.1 6620.1 6172.5 5724.8 5288.1 4876.8 4498.3 4167.2 3912.4
3719.5 3584.8 3530.3 3493.9 3413.8 3239.1 3028 2787.8 2544 2260.1
1914.3 1492.2 1099.1 691.5 225.6 0 0
7315.3 6733 6263.5 6030.5 6143.4 6696.6 7508.2 8159.6 8316.1 8043.2
7588.2 7151.5 6747.5 6325.3 5906.8 5488.3 5073.4 4669.4 4316.4 4047.1
3821.4 3672.2 3563 3515.7 3446.5 3319.2 3137.2 2933.4 2711.4 2463.9
2121.8 1685.1 1237.4 680.6 211.1 7.3 0
7315.3 6580.1 6063.3 5757.6 5801.3 6296.2 7045.9 7701 8068.6 7966.7
7584.6 7151.5 6747.5 6347.2 5954.1 5561.1 5153.4 4753.1 4403.7 4108.9
3857.8 3686.7 3559.4 3482.9 3402.9 3257.3 3042.6 2809.6 2576.7 2303.8
1965.3 1521.3 1106.4 589.6 160.1 0 0
7315.3 6551 5935.9 5510.1 5430 5757.6 6343.5 7013.2 7457.2 7500.9
7264.3 6896.7 6532.8 6194.3 5859.5 5499.2 5120.7 4738.5 4385.5 4083.4
3825 3639.4 3479.3 3333.7 3159 2900.6 2540.3 2121.8 1728.7 1404.8
1084.6 724.2 440.4 222 18.2 0 0
7315.3 6372.7 5615.6 5018.8 4724 4738.5 4924.2 5175.3 5375.4 5481
5481 5350 5182.6 5004.2 4807.7 4600.2 4396.4 4174.4 3908.8 3635.8
3373.8 3075.3 2766 2496.7 2223.7 1856.1 1492.2 1226.5 1015.4 808
593.2 367.6 171.1 47.3 0 0 0
7315.3 6241.6 5371.8 4647.6 4199.9 4007 3945.1 3937.9 3916 3883.3
3814.1 3683.1 3526.6 3341 3122.6 2944.3 2769.6 2635 2547.6 2511.2
2463.9 2362 2198.2 1990.8 1743.3 1484.9 1244.7 1033.6 833.4 651.5
465.8 262 112.8 18.2 0 0 0
7315.3 6176.1 5208 4418.3 3897.8 3639.4 3504.8 3388.3 3257.3 3111.7
2980.7 2875.2 2755.1 2656.8 2540.3 2423.9 2300.1 2140 1961.7 1812.4
1659.6 1521.3 1401.2 1306.6 1201 1070 924.4 778.8 622.3 476.8
323.9 203.8 98.3 3.6 0 0 0
7315.3 6121.5 5109.8 4298.2 3752.3 3461.1 3282.8 3111.7 2947.9 2784.2
2627.7 2493 2365.6 2238.3 2121.8 2009 1888.9 1765.1 1648.7 1524.9
1408.5 1306.6 1215.6 1117.3 1000.8 898.9 782.5 651.5 502.2 371.2
269.3 160.1 54.6 0 0 0 0
7315.3 6172.5 5142.5 4316.4 3726.8 3384.7 3155.4 2980.7 2831.5 2685.9
2540.3 2402 2260.1 2132.7 2016.2 1899.8 1779.7 1648.7 1517.6 1383
1266.5 1168.3 1084.6 1011.8 939 858.9 749.7 629.6 524.1 433.1
334.8 229.3 83.7 0 0 0 0
7315.3 6201.6 5178.9 4341.8 3712.2 3297.3 3053.5 2897 2758.7 2613.1
2474.8 2336.5 2212.8 2096.3 1987.1 1870.7 1754.2 1623.2 1492.2 1361.1
1244.7 1161 1091.8 1033.6 964.5 869.8 742.4 636.9 556.8 473.1
371.2 247.5 98.3 29.1 0 0 0
7315.3 6201.6 5218.9 4374.6 3701.3 3228.2 2969.8 2820.6 2682.3 2544
2391.1 2260.1 2147.3 2023.5 1903.4 1783.3 1659.6 1535.8 1412.1 1295.6
1201 1139.1 1080.9 1019 924.4 793.4 633.3 556.8 476.8 389.4
283.9 149.2 61.9 14.6 0 0 0
7315.3 6325.3 5375.4 4527.5 3792.3 3242.7 2951.6 2795.1 2656.8 2540.3
2405.7 2278.3 2154.5 2034.4 1910.7 1790.6 1666.9 1546.8 1433.9 1332
1248.3 1182.8 1117.3 1037.2 920.8 735.2 553.2 476.8 400.3 316.6
225.6 131 69.1 29.1 7.3 0 0
7315.3 6398.1 5481 4633 3872.4 3293.7 2969.8 2798.7 2664.1 2540.3
2412.9 2289.2 2169.1 2049 1932.5 1816.1 1696 1579.5 1470.3 1372.1
1288.4 1219.2 1146.4 1055.4 928.1 735.2 545.9 469.5 389.4 309.4
214.7 127.4 72.8 36.4 18.2 0 0
7315.3 6427.2 5550.1 4724 3945.1 3384.7 2984.3 2816.9 2667.7 2562.2
2442.1 2322 2205.5 2089 1976.2 1867 1750.6 1634.1 1524.9 1415.7
1328.4 1255.6 1179.2 1095.5 939 746.1 578.7 505.9 422.2 338.5
240.2 145.6 87.3 54.6 32.8 14.6 0
7315.3 6631.1 5866.8 5077 4294.5 3606.7 3122.6 2853.3 2707.7 2591.3
2485.7 2376.6 2267.4 2158.2 2045.4 1932.5 1819.7 1703.3 1597.7 1495.8
1404.8 1321.1 1237.4 1142.8 1026.3 877.1 691.5 589.6 502.2 414.9
316.6 200.2 123.7 80.1 58.2 29.1 0
7315.3 6783.9 6154.3 5451.9 4702.2 3988.8 3392 2944.3 2722.3 2591.3
2485.7 2380.2 2274.6 2165.5 2056.3 1939.8 1816.1 1703.3 1594.1 1492.2
1408.5 1321.1 1230.1 1128.2 1015.4 891.7 749.7 629.6 542.3 454.9
363.9 262 134.7 80.1 51 25.5 0
7315.3 6929.5 6489.1 5932.3 5309.9 4625.7 3956.1 3311.9 2824.2 2616.8
2493 2380.2 2274.6 2165.5 2049 1936.2 1816.1 1696 1579.5 1455.8
1339.3 1230.1 1128.2 1033.6 953.5 858.9 742.4 618.7 502.2 411.3
331.2 247.5 138.3 61.9 32.8 10.9 0
7315.3 7162.4 6951.3 6627.4 6103.3 5502.8 4902.3 4290.9 3497.5 2860.6
2558.5 2416.6 2300.1 2187.3 2078.1 1965.3 1848.8 1732.4 1612.3 1484.9
1364.8 1244.7 1135.5 1033.6 935.3 833.4 724.2 618.7 502.2 382.1
294.8 207.4 131 69.1 32.8 14.6 0
7315.3 7402.6 7446.3 7402.6 7151.5 6758.4 6292.6 5775.8 5113.4 4258.1
3373.8 2718.7 2405.7 2263.7 2158.2 2056.3 1947.1 1852.5 1761.5 1652.3
1543.1 1408.5 1273.8 1150.1 1051.8 957.2 1051.8 1102.7 833.4 666
440.4 323.9 185.6 91 43.7 21.8 0
7315.3 7639.2 7955.8 8214.2 8316.1 8236 7977.6 7639.2 7322.5 6944
6365.4 5579.3 4658.5 3719.5 2958.9 2554.9 2438.4 2351.1 2198.2 2059.9
1954.4 1859.8 1725.1 1626.8 1714.2 1779.7 1499.4 1139.1 691.5 516.8
385.8 280.2 189.3 109.2 54.6 18.2 0
7315.3 7879.4 8472.6 9025.8 9437.1 9673.6 9688.2 9553.5 9426.1 9386.1
9360.6 9251.4 9036.7 8767.4 8425.3 8028.6 7530 7053.2 6885.8 7511.8
8869.3 10161.3 10354.2 8974.8 6332.6 3752.3 2216.4 1393.9 964.5 706.1
535 385.8 262 149.2 58.2 14.6 0
7315.3 8112.3 8945.7 9771.9 10463.4 10907.4 11118.5 11191.3 11264.1 11391.4
11588 11842.7 12148.4 12428.7 12708.9 12920 13254.8 13855.3 14976.3 16810.6
19190.7 21771.1 24289.6 26225.8 26451.4 24635.3 21148.8 16523 11537 7209.7
4189 2493 1419.4 535 163.8 7.3 0
7315.3 8196 9160.5 10117.6 10911 11435.1 11697.1 11810 11915.5 12061.1
12261.3 12501.5 12814.5 13131.1 13473.2 13939 14608.7 15584.1 17025.3 19023.3
21676.5 25177.6 29952.6 35877.6 39699 38774.5 35939.4 32037.9 27827.1 23831
19743.9 15234.7 10427 6128.8 2485.7 626 0
7315.3 8257.9 9306 10397.9 11264.1 11831.8 12112 12195.7 12239.4 12261.3
12315.8 12388.6 12483.3 12523.3 12650.7 12934.6 13433.2 14226.6 15511.3 17400.1
19944.1 23492.6 28831.6 36678.2 47112.5 50431.7 47753 44575.8 41060.1 37398.8
31997.9 25002.9 17425.6 10609 4189 1339.3 0
7315.3 8396.2 9633.6 10896.5 11941 12574.2 12756.2 12643.4 12374.1 11984.7
11555.2 11144 10736.3 10357.8 10172.2 10394.2 11362.3 13080.1 15158.2 17105.3
18950.5 21101.4 24042.1 28282.1 36401.6 46126.2 44142.7 39429.6 36336.1 34218
31200.9 26837.2 20966.8 14594.1 5706.6 939 0
7315.3 8469 9972.1 11347.8 12446.9 12981.9 12970.9 12508.7 11777.2 11005.7
10274.1 9662.7 9189.6 8913 9185.9 10543.4 12854.5 15678.7 18659.4 21800.2
25235.8 28507.7 31630.3 35251.6 40605.2 47440 48768.4 45245.5 41293 37242.3
32431 25971 18320.9 8869.3 3472 389.4 0
7315.3 8581.8 10044.8 11493.3 12614.3 13152.9 12923.6 12108.4 11078.4 10252.3
9517.1 8931.2 8512.6 8418 9207.8 11300.4 14408.5 18313.6 23128.6 28980.8
35397.1 41995.4 48590.1 54518.7 61255.3 67449.7 69018.2 66183.1 60778.6 53568.8
44088.1 31033.5 20140.6 11136.7 5371.8 622.3 0
7315.3 8589.1 10063 11493.3 12577.9 13058.3 12825.4 12032 11009.3 10092.2
9357 8782 8403.5 8458 9557.2 12024.7 15584.1 20249.8 26178.5 32926
39804.5 46537.5 53310.4 60290.9 68184.8 73924.2 74248.1 69720.7 61830.4 51392.5
40481.4 30069 19649.3 11431.5 4531.1 571.4 0
7315.3 8589.1 10026.6 11406 12399.6 12854.5 12799.9 12286.7 11497 10630.8
9859.2 9284.2 8887.5 8854.7 9720.9 11890 15070.9 18874.1 23317.9 28245.7
33169.8 38115.8 42868.9 47643.8 54187.5 60600.2 62314.4 59122.6 53696.2 46632.1
38745.4 30032.6 22619.1 13469.5 5113.4 451.3 0
7315.3 8490.8 9830.1 11085.7 11995.6 12461.4 12610.6 12526.9 12181.2 11660.8
11082.1 10525.2 10044.8 9786.4 10026.6 11202.2 13338.5 16093.6 19030.6 21752.9
24380.6 26688 28864.4 31906.9 37693.6 43505.8 42756.1 37821 33264.4 29235.6
24205.9 18189.9 12203 5935.9 1666.9 203.8 0
7315.3 8487.2 9684.5 10787.3 11584.3 12028.3 12283.1 12446.9 12530.6 12556.1
12512.4 12388.6 12235.8 12068.4 12042.9 12337.7 13240.3 14819.8 17032.6 19551
22437.1 26018.3 30749.6 36893 43349.3 44564.9 37802.8 29213.7 21487.2 15645.9
12279.5 8971.2 6507.3 3828.7 1066.4 43.7 0
7315.3 8287 9295.1 10223.2 10900.1 11307.7 11609.8 11871.8 12115.7 12425
12759.9 13094.7 13520.5 13928.1 14481.3 15307.5 16497.6 18197.2 20770.3 24278.7
28565.9 33541 39451.5 46060.7 48430 44939.7 36689.1 27532.3 18593.9 13411.3
9702.7 6474.6 3897.8 898.9 21.8 0 0
7315.3 8265.2 9211.4 10012.1 10623.5 10994.7 11267.7 11551.6 11820.9 12130.2
12508.7 12916.4 13422.2 13975.4 14666.9 15653.2 17014.4 18855.9 21287.1 24398.8
28427.6 33257.2 37733.7 40332.2 39837.3 36023.1 28955.3 21006.8 13480.5 9582.6
6612.9 4145.3 2307.4 502.2 0 0 0
